IESNA:LM-63-2002
[TEST]P1386915
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6A-750-U-T2R-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 170W 70CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (156) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23293.4
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
2603.8 3732.6 4630.5 5214.1 5740.0 6067.1 6169.7 6092.7 6124.8 6663.5 7843.6 9017.2 10101.1 10954.1 11672.4 12358.6 12820.3 
12929.4 12711.3 12082.8 10941.2 8709.4 7022.7 5740.0 3213.1 1455.8 1321.2 1039.0 853.0 724.7 525.9 429.7 224.5 96.2 25.7 12.8 0.0 0.0 
2603.8 3713.3 4604.8 5220.5 5707.9 6054.2 6182.5 6112.0 6144.0 6689.2 7824.3 9068.5 10069.0 10966.9 11633.9 12332.9 12794.7 
12897.3 12743.4 12095.6 10922.0 8741.4 7048.3 5784.9 3463.2 1487.9 1372.5 1071.0 853.0 724.7 551.6 442.5 243.7 96.2 32.1 19.2 0.0 0.0 
2603.8 3713.3 4572.7 5175.6 5701.5 6099.1 6291.5 6265.9 6285.1 6721.2 7651.2 8844.1 9831.7 10697.5 11306.8 11928.9 12448.4 
12653.6 12576.6 12082.8 11120.8 9600.8 7612.7 6233.8 4354.7 1891.9 1641.8 1141.6 910.7 763.2 609.3 493.8 404.0 288.6 230.9 57.7 6.4 
0.0 
2603.8 3642.8 4489.4 5137.1 5695.1 6137.6 6413.4 6483.9 6490.3 6721.2 7369.0 8427.2 9402.0 10222.9 10845.0 11313.2 11845.5 
12204.7 12307.3 12166.2 11582.6 10447.4 9042.9 7362.6 5836.2 3604.3 3296.5 2129.2 1327.6 936.4 731.1 558.0 455.4 295.0 205.2 51.3 
6.4 0.0 
2603.8 3540.2 4354.7 5047.3 5630.9 6124.8 6516.0 6734.1 6817.4 6945.7 7375.4 8100.1 8991.6 9774.0 10428.2 10934.8 11390.2 
11800.6 12114.9 12204.7 12037.9 11556.9 10582.1 9126.2 7516.5 5855.4 5521.9 3700.5 2045.9 1218.5 840.2 577.2 442.5 314.3 211.6 
64.1 6.4 0.0 
2603.8 3431.2 4175.1 4854.9 5445.0 6047.8 6541.6 6926.5 7144.5 7298.4 7529.3 7952.6 8651.7 9479.0 10235.8 10845.0 11313.2 
11717.2 12018.7 12377.8 12634.4 12608.7 12332.9 11537.7 10299.9 8722.2 8369.5 6868.7 4726.7 2283.2 1289.1 776.0 474.6 224.5 
102.6 38.5 12.8 0.0 
2603.8 3277.2 3969.9 4592.0 5194.8 5759.2 6297.9 6817.4 7240.7 7516.5 7766.6 8055.2 8433.6 9030.0 9761.2 10575.7 11300.4 
11993.0 12563.8 13089.7 13769.5 14282.6 14564.8 14680.2 14500.7 13666.9 13455.3 12031.5 8921.0 6419.8 3296.5 1160.8 564.4 
269.4 115.4 51.3 19.2 0.0 
2603.8 3104.1 3668.5 4220.0 4758.7 5323.1 5849.0 6342.8 6868.7 7362.6 7773.0 8138.6 8478.5 8844.1 9241.7 9767.6 10421.7 
11133.6 11909.6 12749.8 13846.5 15219.0 15924.4 16476.0 16944.2 16828.7 16745.3 15372.9 13423.2 11486.4 8818.4 6567.3 
3578.7 820.9 262.9 102.6 32.1 0.0 
2603.8 2930.9 3309.3 3751.8 4187.9 4649.7 5085.8 5554.0 5970.9 6445.4 6926.5 7388.2 7882.0 8363.0 8914.6 9485.4 10101.1 
10870.7 11659.5 12576.6 14013.2 15898.8 17143.0 18214.0 19381.2 20433.0 20413.8 20144.4 19862.2 18181.9 15558.9 12243.1 
5951.6 1706.0 436.1 77.0 38.5 0.0 
2603.8 2924.5 3296.5 3694.1 4130.2 4579.2 5040.9 5470.6 5881.1 6355.7 6817.4 7279.2 7798.7 8298.9 8831.2 9421.3 10056.2 
10793.7 11614.6 12583.1 13974.8 15898.8 17136.6 18329.4 19515.9 20535.6 20612.6 20381.7 20138.0 18406.4 15757.7 12320.1 
5547.6 1590.5 410.5 77.0 38.5 0.0 
2603.8 2732.1 2918.1 3161.8 3431.2 3700.5 4008.4 4284.1 4604.8 4957.5 5278.2 5637.4 5996.5 6381.3 6785.4 7298.4 7824.3 8440.0 
9100.6 9947.2 11210.6 12576.6 13551.5 14552.0 15571.7 15905.2 15879.5 15315.2 14596.9 12704.9 10659.0 7394.6 2398.6 487.4 
141.1 57.7 38.5 0.0 
2603.8 2629.5 2700.0 2809.1 2950.2 3104.1 3251.6 3399.1 3565.8 3739.0 3905.7 4085.3 4303.4 4508.6 4739.5 5008.9 5470.6 6041.4 6644.3 
7349.7 8266.8 8978.7 9568.8 10030.5 10242.2 9863.8 9652.1 8953.1 8010.3 6830.3 5605.3 3777.5 1192.9 262.9 96.2 51.3 32.1 
0.0 
2603.8 2520.5 2482.0 2469.2 2475.6 2482.0 2482.0 2469.2 2456.3 2430.7 2405.0 2373.0 2392.2 2405.0 2430.7 2437.1 2539.7 2860.4 3232.3 
3604.3 3848.0 3841.6 3739.0 3418.3 2898.8 2373.0 2263.9 1827.8 1212.1 763.2 532.3 339.9 173.2 102.6 64.1 38.5 25.7 0.0 
2603.8 2321.6 2065.1 1847.1 1648.2 1449.4 1282.7 1122.3 981.2 872.2 776.0 705.5 679.8 711.9 744.0 769.6 769.6 756.8 840.2 
923.5 949.2 917.1 750.4 538.7 372.0 269.4 256.5 224.5 192.4 160.3 128.3 102.6 83.4 57.7 44.9 25.7 19.2 0.0 
2603.8 2142.1 1693.1 1353.2 1096.7 929.9 833.7 776.0 724.7 673.4 628.5 583.6 538.7 519.5 538.7 564.4 583.6 590.0 558.0 506.7 448.9 391.2 333.5 
282.2 243.7 211.6 205.2 186.0 166.7 134.7 109.0 83.4 64.1 44.9 32.1 19.2 19.2 0.0 
2603.8 1962.5 1417.4 1039.0 878.6 801.7 750.4 705.5 660.6 609.3 570.8 525.9 487.4 448.9 423.3 416.9 416.9 423.3 423.3 429.7 416.9 391.2 346.3 
288.6 237.3 192.4 186.0 166.7 147.5 121.9 96.2 70.5 51.3 38.5 25.7 19.2 12.8 0.0 
2603.8 1795.7 1199.3 897.9 814.5 756.8 705.5 660.6 615.7 564.4 519.5 481.0 442.5 404.0 372.0 346.3 320.7 314.3 314.3 314.3 314.3 307.8 262.9 
218.1 198.8 179.6 179.6 160.3 141.1 109.0 77.0 64.1 44.9 32.1 19.2 12.8 12.8 0.0 
2603.8 1661.1 1058.2 840.2 776.0 718.3 673.4 622.1 570.8 525.9 481.0 436.1 404.0 365.6 339.9 327.1 295.0 275.8 256.5 250.1 237.3 224.5 218.1 211.6 
198.8 186.0 186.0 173.2 147.5 115.4 96.2 77.0 51.3 32.1 12.8 12.8 6.4 0.0 
2603.8 1596.9 981.2 814.5 750.4 692.6 641.3 590.0 545.1 493.8 448.9 404.0 372.0 339.9 320.7 301.4 275.8 262.9 256.5 230.9 224.5 218.1 218.1 211.6 
198.8 186.0 186.0 166.7 147.5 128.3 109.0 83.4 57.7 19.2 12.8 6.4 6.4 0.0 
2603.8 1507.1 917.1 795.3 731.1 673.4 622.1 570.8 525.9 474.6 423.3 384.8 352.7 327.1 301.4 288.6 262.9 250.1 237.3 224.5 211.6 211.6 205.2 205.2 
192.4 173.2 173.2 147.5 128.3 109.0 89.8 70.5 38.5 12.8 6.4 0.0 0.0 0.0 
2603.8 1520.0 904.3 788.8 731.1 667.0 609.3 558.0 513.1 461.8 416.9 378.4 352.7 327.1 301.4 288.6 262.9 250.1 237.3 224.5 218.1 211.6 205.2 198.8 
186.0 160.3 153.9 115.4 102.6 83.4 64.1 44.9 25.7 12.8 0.0 0.0 0.0 0.0 
2603.8 1507.1 917.1 795.3 724.7 667.0 615.7 558.0 513.1 461.8 416.9 378.4 352.7 327.1 301.4 288.6 262.9 250.1 237.3 224.5 218.1 211.6 205.2 198.8 
186.0 153.9 147.5 115.4 96.2 77.0 64.1 44.9 25.7 6.4 0.0 0.0 0.0 0.0 
